IESNA:LM-63-2002
[TEST]P950359
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36424
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7311.8 7315.6 7300.2 7267.5 7076.7 6878.3 6845.5 7003.5 7369.6 7857
8446.6 9124.8 9839.6 10361.7 10762.5 11159.4 11521.6 11739.3 11814.4 11733.5
11325.1 10591 9652.7 8165.3 5995.8 3491.2 2710.8 2479.6 2204.1 1795.7
1379.5 1071.2 803.4 502.9 287.1 115.6 0
7311.8 7280.9 7265.5 7244.3 7059.4 6857.1 6828.2 6970.7 7323.3 7826.2
8400.3 9055.4 9770.2 10309.7 10695 11099.6 11458 11689.2 11797.1 11700.8
11261.5 10542.8 9589.1 8038.1 5807 3381.3 2680 2456.5 2177.2 1764.8
1362.2 1057.8 764.9 483.6 279.4 111.7 0
7311.8 7302.1 7294.4 7273.2 7126.8 6932.2 6870.6 6988.1 7296.4 7768.4
8327.1 8955.2 9664.3 10288.5 10720.1 11120.8 11542.8 11829.8 12009 11993.6
11696.9 11038 10134.4 8727.9 6652.8 3934.3 2728.2 2477.7 2246.5 1926.7
1554.8 1156 855.4 558.7 304.4 138.7 0
7311.8 7294.4 7284.8 7302.1 7202 7034.3 6959.2 7018.9 7234.7 7612.3
8115.2 8675.9 9325.2 10026.5 10587.1 11032.2 11459.9 11831.8 12053.3 12157.4
12041.8 11637.2 10916.6 9652.7 7749.1 4957.4 2807.2 2329.4 2119.4 1868.9
1603 1331.3 1030.8 687.8 393 175.3 0
7311.8 7304.1 7309.8 7348.4 7329.1 7240.5 7130.7 7119.1 7217.4 7442.8
7789.6 8236.6 8772.2 9388.7 10061.2 10683.5 11167.1 11587.1 11958.9 12232.5
12309.6 12140 11718.1 11030.3 9685.4 7300.2 4063.4 2061.6 1622.3 1366
1113.6 897.8 699.4 493.2 267.8 98.3 0
7311.8 7315.6 7336.8 7388.8 7438.9 7438.9 7386.9 7338.7 7346.5 7440.9
7627.7 7920.6 8315.6 8781.8 9304 9966.7 10671.9 11267.3 11612.1 11774
11879.9 11932 11914.6 11893.4 11687.3 10473.5 7841.6 4367.8 1986.4 1275.5
1003.8 778.4 568.4 391.1 225.4 82.8 0
7311.8 7319.5 7359.9 7421.6 7510.2 7589.2 7643.2 7685.5 7681.7 7754.9
7878.2 8067 8329.1 8629.6 8997.6 9446.5 9957.1 10517.8 11022.6 11440.7
11862.6 12336.6 12810.5 13303.8 13914.5 14257.5 13199.7 10442.6 6747.3 3389
1626.1 999.9 678.2 441.2 252.4 88.6 0
7311.8 7325.3 7381.1 7469.8 7566.1 7662.4 7778 7909 8067 8269.3
8527.5 8824.2 9144 9498.6 9920.5 10436.9 11020.6 11664.2 12365.5 13124.6
14001.2 14958.8 16030 17095.5 18290 19679.2 21033.6 21376.6 20131.9 17174.5
12766.2 8097.9 4722.3 2608.7 1152.2 277.4 0
7311.8 7344.5 7412 7514.1 7614.3 7704.8 7814.6 7964.9 8140.2 8406.1
8756.8 9159.5 9637.3 10226.8 10943.6 11831.8 12860.6 14051.3 15334.5 16644.6
18134 19548.2 21216.7 22912.1 24946.7 26946.6 29489.8 32214.2 34381.7 34154.4
30056.3 22650.1 14317.2 5737.7 1048.1 231.2 0
7311.8 7342.6 7425.4 7521.8 7622 7729.9 7843.5 7995.7 8178.8 8442.7
8766.4 9155.6 9616.1 10207.6 10941.6 11874.2 12941.5 14232.4 15658.2 17118.6
18652.2 20218.6 21896.8 23727.1 25680.8 27717.3 30029.3 32541.7 34996.3 35429.8
31341.4 22875.5 12978.2 3379.4 720.6 213.9 0
7311.8 7340.7 7406.2 7535.3 7641.2 7758.8 7855.1 7995.7 8188.4 8419.6
8699 9016.9 9379.1 9876.2 10529.3 11319.3 12274.9 13450.2 14789.2 16249.7
17717.8 19222.5 20777.4 22436.3 24247.3 26027.6 27883 29507.2 30742.2 29857.8
25732.8 17733.2 7718.3 1489.3 448.9 148.4 0
7311.8 7333 7421.6 7533.3 7635.5 7737.6 7833.9 7945.7 8101.7 8269.3
8467.8 8660.5 8853.1 9113.2 9494.7 9999.5 10606.4 11421.4 12380.9 13467.5
14650.5 15874 17076.2 18297.7 19567.4 20756.2 21948.8 23029.7 23258.9 21243.6
17130.2 11770.1 5022.9 999.9 300.6 82.8 0
7311.8 7333 7406.2 7491 7575.7 7627.7 7679.8 7724.1 7764.5 7812.7
7828.1 7776.1 7677.8 7573.8 7500.6 7496.7 7600.8 7897.5 8379.2 8986.1
9704.7 10496.6 11294.2 12088 12858.7 13500.3 13881.8 14095.6 13552.3 11400.2
8359.9 5169.3 2061.6 585.7 215.8 53.9 0
7311.8 7306 7323.3 7348.4 7333 7230.9 7072.9 6835.9 6523.8 6111.4
5595.1 4994 4396.7 3897.7 3500.8 3173.3 2920.9 2759 2676.2 2656.9
2708.9 2813 2913.1 3011.4 3057.6 2982.5 2751.3 2383.3 1820.7 1292.8
940.2 682 497.1 348.7 210 55.9 0
7311.8 7263.6 7203.9 7086.3 6874.4 6521.8 6049.8 5450.6 4780.1 4171.3
3672.3 3238.8 2838 2541.3 2379.5 2304.3 2252.3 2188.7 2121.3 2057.7
1982.6 1880.4 1761 1655 1552.9 1450.8 1350.6 1242.7 1115.6 971
822.7 678.2 524.1 360.3 196.5 44.3 0
7311.8 7215.4 7040.1 6743.4 6281 5624 4903.4 4217.5 3712.7 3283.1
2917 2710.8 2591.4 2487.4 2379.5 2288.9 2240.7 2223.4 2190.6 2117.4
2011.5 1905.5 1797.6 1693.6 1579.9 1468.1 1354.5 1233.1 1115.6 986.5
849.7 697.5 524.1 339.1 173.4 36.6 0
7311.8 7184.6 6889.8 6406.2 5697.2 4832.1 4100 3593.3 3188.7 2936.3
2816.8 2707 2591.4 2468.1 2354.4 2285 2263.9 2252.3 2225.3 2138.6
1938.2 1824.6 1722.5 1624.2 1533.6 1448.9 1344.8 1229.2 1105.9 967.2
816.9 655.1 485.5 327.5 175.3 48.2 0
7311.8 7134.5 6724.1 6055.6 5138.5 4236.8 3660.7 3234.9 3003.7 2903.5
2778.3 2656.9 2574.1 2485.4 2364 2287 2252.3 2206.1 2001.8 1915.1
1886.2 1874.7 1841.9 1789.9 1710.9 1606.9 1460.4 1323.6 1173.4 1023.1
868.9 714.8 554.9 393 231.2 79 0
7311.8 7121 6620.1 5789.7 4747.4 3932.4 3417.9 3088.5 2990.2 2876.5
2737.8 2643.4 2583.7 2504.7 2360.2 2261.9 2184.9 1972.9 1899.7 1868.9
1843.8 1838.1 1814.9 1753.3 1647.3 1522.1 1387.2 1240.8 1088.6 951.8
818.8 687.8 562.6 435.4 437.4 331.4 0
7311.8 7069 6473.7 5535.4 4450.6 3749.3 3271.5 3059.6 2988.3 2859.2
2726.3 2641.5 2591.4 2512.4 2342.8 2194.5 1999.9 1847.7 1799.5 1755.2
1726.3 1709 1630 1541.3 1441.2 1341 1223.4 1109.8 984.5 857.4
737.9 614.6 499 601.1 539.5 181.1 0
7311.8 7053.6 6421.6 5444.8 4329.3 3602.9 3175.2 3048 2982.5 2857.3
2726.3 2647.3 2610.7 2537.4 2331.3 2113.6 1859.3 1753.3 1685.8 1631.9
1604.9 1545.2 1445 1352.5 1258.1 1152.2 1059.7 967.2 868.9 780.3
736 581.9 483.6 668.6 308.3 77.1 0
7311.8 7078.6 6460.2 5456.4 4356.2 3651.1 3192.5 3055.7 3001.8 2878.5
2737.8 2662.7 2624.1 2558.6 2358.3 2115.5 1855.4 1749.4 1678.1 1622.3
1591.4 1533.6 1435.4 1348.7 1252.3 1150.2 1048.1 955.6 865.1 757.2
662.8 545.3 483.6 670.5 265.9 65.5 0
